Semikron Danfoss logo

22892083

SKM400GB12V

SEMITRANS 3

Product specifications

Characteristic
Value
Chip technologyV-IGBT
Country of originSlovakia
Current (A)400 A
Dimensions (LxWxH)106x62x31
FeaturesV-IGBT = 6. Generation Trench V-IGBT (Fuji)CAL4 = Soft switching 4. Generation CAL-diodeInsulated copper baseplate using DBC technology (Direct Bonded Copper)Increased power cycling capabilityWith integrated gate resistorUL recognized, file no. E63532Lowest switching losses at High di/dt
HousingSEMITRANS 3
Legacy part number22892083
Product StatusIn Production
Product lineSEMITRANS
TechnologyIGBT
TopologyHalf-Bridge
TypeSEMITRANS 3
Typical applicationsAC inverter drivesUPSElectronic welders
Voltage (V)1200 V

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm