
22892087VM04
SKM400GB12E4-M04
SEMITRANS 3
Product specifications
Characteristic | Value |
---|---|
Chip technology | IGBT 4 (Trench) |
Country of origin | Slovakia |
Current (A) | 400 A |
Dimensions (LxWxH) | 106x62x31 |
Features | Insulated copper baseplate using DBC technology (Direct Bonded Copper)For higher switching frequencies up to 12kHzIncreased power cycling capabilityCAL4 = Soft switching 4th generation CAL-diodeWith integrated gate resistorIGBT4 = 4th generation medium fast trench IGBT (Infineon)UL recognized, file no. E63532 |
Housing | SEMITRANS 3 |
Product Status | In Production |
Product line | SEMITRANS |
Technology | IGBT |
Topology | Half-Bridge |
Type | SEMITRANS 3 |
Typical applications | AC inverter drivesUPS |
Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |