Semikron Danfoss logo

22892313VM04

SKM400GAL12V-M04

SEMITRANS 3, HALA P8

Product specifications

Characteristic
Value
Chip technologyV-IGBT
Country of originSlovakia
Current (A)400 A
Dimensions (LxWxH)106x62x31
FeaturesV-IGBT = 6. Generation Trench V-IGBT (Fuji)CAL4 = Soft switching 4. Generation CAL-diodeInsulated copper baseplate using DBC technology (Direct Bonded Copper)Increased power cycling capabilityWith integrated gate resistorUL recognized, file no. E63532Lowest switching losses at High di/dt
HousingSEMITRANS 3
Product lineSEMITRANS
Product StatusIn Production
TechnologyIGBT
TopologyChopper/Booster
TypeSEMITRANS 3
Typical applicationsElectronic weldersDC/DC – converterBrake chopperSwitched reluctance motor
VariantHALA P8
Variant DescriptionThe SKM400GAL12V-M04 is a 1200 V IGBT module and comes with pre-applied phase change material HALA P8 (λ=3.4 W/mK). HALA P8 is a silicone-free phase change material (PCM) having a solid consistency at room temperature. With the application of heat during first operation, the PCM flows to fill gaps and provide a thermal interface.
Variant Short DescriptionModule + Phase Change Material HALA P8
Voltage (V)1200 V

General specifications

Characteristic
Value
Gross weight0.32 Kilogram
Net weight0.31 Kilogram
Proposition 65Cancer and Reproductive Harm