Semikron Danfoss logo

21920190VM05

SKM350MB120SCH15-M05

SEMITRANS 3, HPTP

Product specifications

Characteristic
Value
Chip technologyGen 2 SiC MOSFET (RM)
Country of originItaly
Current (A)478 A
Dimensions (LxWxH)106x62x31
FeaturesFull Silicon Carbide (SiC) power moduleHigh reliability 2<sup>nd</sup> Generation SiC MOSFETsOptimized for fast switching and lowest power lossesHigh humidity robustness (HV-H3TRB proof)Insulated copper baseplate using DBC technology (Direct Bonded Copper)Improved thermal performances with Aluminium Nitride (AlN) substrateUL recognized, file no. E63532
HousingSEMITRANS 3
Product lineSEMITRANS
Product StatusIn Production New
TechnologySiC MOSFET
TopologyHalf-Bridge
TypeSEMITRANS 3
Typical applicationsHigh frequency power suppliesAC invertersTraction APUEV ChargersIndustrial Test Systems
VariantHPTP
Voltage (V)1200 V

General specifications

Characteristic
Value
Gross weight0.32 Kilogram
Net weight0.31 Kilogram
Proposition 65Cancer and Reproductive Harm