
22896070VM07
SKM300GB12F4-M07
SEMITRANS 3, HP-PCM
22896070VM07
Product specifications
Characteristic | Value |
|---|---|
| Chip technology | IGBT 4 High Speed (Trench) |
| Country of origin | Slovakia |
| Current (A) | 300 A |
| Dimensions (LxWxH) | 106x62x31 |
| Features | High speed trench and field-stop IGBTCAL4 ultra-fast = soft switching 4. generation CAL-diodeInsulated copper baseplate using DBC technology (Direct Bonded Copper)Increased power cycling capabilityFor higher switching frequencies above 15kHzUL recognized, file no. E63532 |
| Housing | SEMITRANS 3 |
| Product line | SEMITRANS |
| Product Status | In Production New |
| Technology | IGBT |
| Topology | Half-Bridge |
| Type | SEMITRANS 3 |
| Typical applications | UPSElectronic weldersInductive heatingSwitched mode power supplies |
| Variant | HP-PCM |
| Variant Description | The SKM300GB12F4-M07 is a 1200 V IGBT module and comes with pre-applied High Performance Phase Change Material (HP-PCM, λ=8.5 W/mK). HP-PCM is a phase change material and offers superior thermal performance, which maximizes the module's power output or significantly increases its lifetime. The material is solid at room temperature and starts to flow only after very first operation, spread out and fill the gaps between module and cooler. |
| Variant Short Description | Module + High Performance Phase Change Material (HP-PCM) |
| Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.32 Kilogram |
| Net weight | 0.31 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |