
22890624VM04
SKM300GB125D-M04
SEMITRANS 3, HALA P8
Product specifications
Characteristic | Value |
|---|---|
| Chip technology | NPT IGBT (Ultrafast) |
| Country of origin | Slovakia |
| Current (A) | 200 A |
| Dimensions (LxWxH) | 106x62x31 |
| Features | Isolated copper baseplate using DCB Direct Copper Bonding TechnologyHigh short circuit capability, self limitingLarge clearance (10 mm) and creepage distances (20 mm)NPT - Non punch-through IGBTShort tail current with low temperature dependenceLow inductance caseFast & soft inverse CAL diodes |
| Housing | SEMITRANS 3 |
| Product line | SEMITRANS |
| Product Status | In Production |
| Technology | IGBT |
| Topology | Half-Bridge |
| Type | SEMITRANS 3 |
| Typical applications | Resonant inverters up to 100 kHzElectronic welders at f<sub>sw</sub> > 20 kHzInductive heatingSwitched mode power supplies at f<sub>sw</sub> > 20 kHzUPS Uninterruptable power supplies at f<sub>sw</sub> > 20 kHz |
| Variant | HALA P8 |
| Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.32 Kilogram |
| Net weight | 0.31 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |