
22892064VM04
SKM200GB12V-M04
SEMITRANS 3, HALA P8
Product specifications
Characteristic | Value |
|---|---|
| Chip technology | V-IGBT |
| Country of origin | Slovakia |
| Current (A) | 200 A |
| Dimensions (LxWxH) | 106x62x31 |
| Features | Insulated copper baseplate using DBC technology (Direct Bonded Copper)V-IGBT = 6. Generation Trench V-IGBT (Fuji)CAL4 = Soft switching 4. Generation CAL-diodeLowest switching losses at High di/dtIncreased power cycling capabilityWith integrated gate resistorUL recognized, file no. E63532 |
| Housing | SEMITRANS 3 |
| Product line | SEMITRANS |
| Product Status | In Production |
| Technology | IGBT |
| Topology | Half-Bridge |
| Type | SEMITRANS 3 |
| Typical applications | AC inverter drivesElectronic weldersUPS |
| Variant | HALA P8 |
| Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.32 Kilogram |
| Net weight | 0.31 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |