Semikron Danfoss logo

22892064

SKM200GB12V

SEMITRANS 3

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originSlovakia
Current (A)200 A
Voltage (V)1200 V
TopologyHalf-Bridge
Product lineSEMITRANS
HousingSEMITRANS 3
Dimensions (LxWxH)106x62x31
TechnologyIGBT
Chip technologyV-IGBT
FeaturesV-IGBT = 6. Generation Trench V-IGBT (Fuji)CAL4 = Soft switching 4. Generation CAL-diodeInsulated copper baseplate using DBC technology (Direct Bonded Copper)Increased power cycling capabilityWith integrated gate resistorUL recognized, file no. E63532Lowest switching losses at High di/dt
Typical applicationsAC inverter drivesUPSElectronic welders
Legacy part number22892064
Variants<a href="/products/p/skm200gb12v-m04-22892064vm04">SKM200GB12V-M04</a><a href="/products/p/skm200gb12v-22892064">SKM200GB12V</a>

General specifications

Characteristic
Value
Gross weight0.32 Kilogram
Net weight0.31 Kilogram
Proposition 65Cancer and Reproductive Harm