Semikron Danfoss logo

22892220VM04

SKM200GB12T4SiC2-M04

SEMITRANS 3, HALA P8

Product specifications

Characteristic
Value
Product StatusIn Production New
Country of originSlovakia
Current (A)200 A
Voltage (V)1200 V
TopologyHalf-Bridge
Product lineSEMITRANS
HousingSEMITRANS 3
Dimensions (LxWxH)106x62x31
TechnologyHybrid SiC
Chip technologySiC Diode + IGBT 4 (Trench)
FeaturesIGBT4 = 4. Generation Fast Trench IGBT (Infineon)With Silicon Carbide Schottky diodes (ROHM)Insulated copper baseplate using DBC Technology (Direct Bonded Copper)UL recognized, file no. E63532Increased power cycling capabilityWith integrated gate resistorFor higher switching frequencies
Typical applicationsAC inverter drivesUPSElectronic weldersDC/DC converters

General specifications

Characteristic
Value
Gross weight0.32 Kilogram
Net weight0.31 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
VariantHALA P8
Variant DescriptionThe SKM200GB12T4SiC2-M04 is a 1200 V Hybrid SiC module and comes with pre-applied phase change material HALA P8 (λ=3.4 W/mK). HALA P8 is a silicone-free phase change material (PCM) having a solid consistency at room temperature. With the application of heat during first operation, the PCM flows to fill gaps and provide a thermal interface.
Variant Short DescriptionModule + Phase Change Material HALA P8
Variants<a href="/products/p/skm200gb12t4sic2-m04-22892220vm04">SKM200GB12T4SiC2-M04</a><a href="/products/p/skm200gb12t4sic2-22892220">SKM200GB12T4SiC2</a>