
22896100
SKM200GB12F4SiC2
SEMITRANS 3
22896100
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production New |
| Country of origin | Slovakia |
| Current (A) | 200 A |
| Voltage (V) | 1200 V |
| Topology | Half-Bridge |
| Product line | SEMITRANS |
| Housing | SEMITRANS 3 |
| Dimensions (LxWxH) | 106x62x31 |
| Technology | Hybrid SiC |
| Chip technology | SiC Diode + IGBT 4 fast (Trench) |
| Features | IGBT4 = 4. Generation Fast Trench (High Speed) IGBT (Infineon)With Silicon Carbide Schottky diodes (ROHM)Insulated copper baseplate using DBC Technology (Direct Bonded Copper)UL recognized, file no. E63532With integrated gate resistorFor higher switching frequencies |
| Typical applications | AC inverter drivesUPSElectronic weldersDC/DC converters |
| Legacy part number | 22896100 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.32 Kilogram |
| Net weight | 0.31 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant | No accessory |
| Variant Description | The SKM200GB12F4SiC2 is a 1200 V Hybrid SiC module and comes as bare module without pre-applied thermal interface material or lid, ideal for custom assembly processes. |
| Variant Short Description | Bare module without pre-applied TIM or lid |