Semikron Danfoss logo

22890514

SKM200GAL176D

SEMITRANS 3

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originSlovakia
Current (A)150 A
Voltage (V)1700 V
TopologyChopper/Booster
Product lineSEMITRANS
HousingSEMITRANS 3
Dimensions (LxWxH)106x62x31
TechnologyIGBT
Chip technologyIGBT 3 (Trench)
FeaturesHomogeneous SiTrench = Trenchgate technologyV<sub>CEsat </sub>with positive temperature coefficientHigh short circuit capability, self limiting to 6 x I<sub>c</sub>
Typical applicationsAC inverter drives mains 575 - 750 V ACPublic transport (auxiliary syst.)
Legacy part number22890514

General specifications

Characteristic
Value
Gross weight0.32 Kilogram
Net weight0.31 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
VariantNo accessory
Variant DescriptionThe SKM200GAL176D is a 1700 V IGBT module and comes as bare module without pre-applied thermal interface material or lid, ideal for custom assembly processes.
Variant Short DescriptionBare module without pre-applied TIM or lid