Semikron Danfoss logo

22890052VM06

SKM195GB066D-M06

SEMITRANS 2, HALA HT

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originSlovakia
Current (A)200 A
Voltage (V)600 V
TopologyHalf-Bridge
Product lineSEMITRANS
HousingSEMITRANS 2
Dimensions (LxWxH)94x34x30
TechnologyIGBT
Chip technologyIGBT 3 (Trench)
FeaturesHomogeneous SiTrench = Trenchgate technologyV<sub>CE(sat) </sub>with positive temperature coefficientHigh short circuit capability, self limiting to 6 x I<sub>C</sub>
Typical applicationsAC inverter drivesUPSElectronic welders

General specifications

Characteristic
Value
Gross weight0.17 Kilogram
Net weight0.16 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
VariantHALA HT
Variant DescriptionThe SKM195GB066D-M06 is a 600 V IGBT module and comes with pre-applied phase change material HALA HT (λ=3.0 W/mK). HALA HT is a silicone-free high temperature phase change material (PCM) having a solid consistency at room temperature. During very first operation, the PCM starts to flow, spread out and fill the gaps between module and cooler.
Variant Short DescriptionModule + Phase Change Material HALA HT
Variants<a href="/products/p/skm195gb066d-m06-22890052vm06">SKM195GB066D-M06</a><a href="/products/p/skm195gb066d-22890052">SKM195GB066D</a>