
22300340
SKM1700MB20R4S2I4
SEMITRANS 20
22300340
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production New |
| Country of origin | Germany |
| Current (A) | 1585 A |
| Voltage (V) | 2000 V |
| Topology | Half-Bridge |
| Product line | SEMITRANS |
| Housing | SEMITRANS 20 |
| Dimensions (LxWxH) | 140x100x38 |
| Technology | SiC MOSFET |
| Chip technology | Gen 4 SiC MOSFET (RM) |
| Features | Full Silicon Carbide (SiC) power module4th generation SiC MOSFETsOptimized for fast switching and lowest power lossesInsulated copper baseplate using DBC (Direct Bonded Copper) substrateImproved thermal performance with Silicon Nitride (Si<sub>3</sub>N<sub>4</sub>) ceramicUL recognized, file no. E63532 |
| Typical applications | High frequency power suppliesAC inverters |
| Legacy part number | 22300340 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.2 Kilogram |
| Net weight | 1.2 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant | No accessory |
| Variant Description | The SKM1700MB20R4S2I4 is a 2000 V SiC MOSFET module and comes as bare module without pre-applied thermal interface material or lid, ideal for custom assembly processes. |
| Variant Short Description | Bare module without pre-applied TIM or lid |
| Variants | <a href="/products/p/skm1700mb20r4s2i4-22300340">SKM1700MB20R4S2I4</a> |