
22895052
SKM150GB17E4G
SEMITRANS 3
22895052
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Slovakia |
| Current (A) | 150 A |
| Voltage (V) | 1700 V |
| Topology | Half-Bridge |
| Product line | SEMITRANS |
| Housing | SEMITRANS 3 |
| Dimensions (LxWxH) | 106x62x31 |
| Technology | IGBT |
| Chip technology | IGBT 4 (Trench) |
| Features | IGBT4 = 4th generation medium fast trench IGBT (Infineon)CAL4 = Soft switching 4th generation CAL-DiodeInsulated copper baseplate using DBC Technology (Direct Copper Bonding)With integrated Gate resistorFor switching frequencies up to 8kHzUL recognized, file no. E63532 |
| Typical applications | AC inverter drivesUPSElectronic weldersWind powerPublic transport |
| Legacy part number | 22895052 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.32 Kilogram |
| Net weight | 0.31 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant | No accessory |
| Variant Description | The SKM150GB17E4G is a 1700 V IGBT module and comes as bare module without pre-applied thermal interface material or lid, ideal for custom assembly processes. |
| Variant Short Description | Bare module without pre-applied TIM or lid |