Semikron Danfoss logo
SKM150GB12M7X-product-details

230B8172

SKM150GB12M7X

SEMITRANS 2, No accessory

Product specifications

Characteristic
Value
Product StatusSample Status
Country of originSlovakia
Current (A)150 A
Voltage (V)1200 V
TopologyHalf-Bridge
Product lineSEMITRANS
HousingSEMITRANS 2
Dimensions (LxWxH)94x34x30
TechnologyIGBT
Chip technologyIGBT M7
FeaturesV<sub>CE(sat)</sub> with positive temperature coefficientHigh overload capabilityLow loss high density IGBT´sFast &amp; soft switching inverse CAL diodesLarge clearance (10 mm) and creepage distances (20 mm)Insulated copper baseplate using DBC Technology (Direct Bonded Copper)UL recognized, file no. E63532With H<sub>2</sub>S protectionWith improved humidity robustness
Typical applicationsAC inverter drivesUPSElectronic welders
Additional featuresSemiSeal

General specifications

Characteristic
Value
Gross weight0.17 Kilogram
Net weight0.16 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
VariantNo accessory