
22896060
SKM150GB12F4G
SEMITRANS 3
22896060
Product specifications
Characteristic | Value |
|---|---|
| Chip technology | IGBT 4 High Speed (Trench) |
| Country of origin | Slovakia |
| Current (A) | 150 A |
| Dimensions (LxWxH) | 106x62x31 |
| Features | High speed trench and field-stop IGBTCAL4 ultra-fast = soft switching 4. generation CAL-diodeInsulated copper baseplate using DBC technology (Direct Bonded Copper)Increased power cycling capabilityFor higher switching frequencies above 15kHzUL recognized, file no. E63532 |
| Housing | SEMITRANS 3 |
| Legacy part number | 22896060 |
| Product line | SEMITRANS |
| Product Status | In Production New |
| Technology | IGBT |
| Topology | Half-Bridge |
| Type | SEMITRANS 3 |
| Typical applications | UPSElectronic weldersInductive heatingSwitched mode power supplies |
| Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.32 Kilogram |
| Net weight | 0.31 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |