
22890045VM06
SKM145GB066D-M06
SEMITRANS 2
Product specifications
Characteristic | Value |
---|---|
Chip technology | IGBT 3 (Trench) |
Country of origin | Slovakia |
Current (A) | 150 A |
Dimensions (LxWxH) | 94x34x30 |
Features | V<sub>CE(sat) </sub>with positive temperature coefficientHigh short circuit capability, self limiting to 6 x I<sub>C</sub>Trench = Trenchgate technology |
Housing | SEMITRANS 2 |
Product Status | In Production |
Product line | SEMITRANS |
Technology | IGBT |
Topology | Half-Bridge |
Type | SEMITRANS 2 |
Typical applications | AC inverter drivesElectronic weldersUPS |
Variant | HALA HT |
Voltage (V) | 600 V |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |