Semikron Danfoss logo

22898524VM07

SKM1400MLI12BM7-M07

SEMITRANS 10, HP-PCM

Product specifications

Characteristic
Value
Product StatusIn Production New
Country of originSlovakia
Current (A)1400 A
Voltage (V)1200 V
Topology3-Level
Product lineSEMITRANS
HousingSEMITRANS 10
Dimensions (LxWxH)250x90x38
TechnologyIGBT
Chip technologyIGBT M7
FeaturesHigh efficient MLI topologySymmetrical current sharingLow-inductive module designHigh mechanical robustnessUL recognized, file no. E63532
Typical applications1500V Solar inverters
VariantHP-PCM
Variant DescriptionThe SKM1400MLI12BM7-M07 is a 1200 V IGBT module and comes with pre-applied High Performance Phase Change Material (HP-PCM, λ=8.5 W/mK). HP-PCM is a silicone-free phase change material (PCM) having a solid consistency at room temperature. With the application of heat during first operation, the PCM flows to fill gaps and provide a thermal interface.
Variant Short DescriptionModule + High Performance Phase Change Material (HP-PCM)
Variants<a href="/products/p/skm1400mli12bm7-m06-22898524vm06">SKM1400MLI12BM7-M06</a><a href="/products/p/skm1400mli12bm7-m07-22898524vm07">SKM1400MLI12BM7-M07</a><a href="/products/p/skm1400mli12bm7-22898524">SKM1400MLI12BM7</a>

General specifications

Characteristic
Value
Gross weight1.416 Kilogram
Net weight1.25 Kilogram
Proposition 65Cancer and Reproductive Harm