Semikron Danfoss logo

22898524VM06

SKM1400MLI12BM7-M06

SEMITRANS 10, HALA HT

Product specifications

Characteristic
Value
Product StatusIn Production New
Country of originSlovakia
Current (A)1400 A
Voltage (V)1200 V
Topology3-Level
Product lineSEMITRANS
HousingSEMITRANS 10
Dimensions (LxWxH)250x90x38
TechnologyIGBT
Chip technologyIGBT M7
FeaturesHigh efficient MLI topologySymmetrical current sharingLow-inductive module designHigh mechanical robustnessUL recognized, file no. E63532
Typical applications1500V Solar inverters

General specifications

Characteristic
Value
Gross weight1.416 Kilogram
Net weight1.25 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
VariantHALA HT
Variant DescriptionThe SKM1400MLI12BM7-M06 is a 1200 V IGBT module and comes with pre-applied phase change material HALA HT (λ=3.0 W/mK). HALA HT is a silicone-free phase change material (PCM) having a solid consistency at room temperature. With the application of heat during first operation, the PCM flows to fill gaps and provide a thermal interface.
Variant Short DescriptionModule + Phase Change Material HALA HT
Variants<a href="/products/p/skm1400mli12bm7-m06-22898524vm06">SKM1400MLI12BM7-M06</a><a href="/products/p/skm1400mli12bm7-m07-22898524vm07">SKM1400MLI12BM7-M07</a><a href="/products/p/skm1400mli12bm7-22898524">SKM1400MLI12BM7</a>