Semikron Danfoss logo

22898442VM07

SKM1400GB17R8H1-M07

SEMITRANS 10

Product specifications

Characteristic
Value
Chip technologyIGBT R8
Country of originSlovakia
Current (A)1400 A
Dimensions (LxWxH)250x90x38
FeaturesHigh mechanical robustnessLow-inductive module designSymmetrical current sharingUL recognized, file no. E63532
HousingSEMITRANS 10
Product StatusIn Production New
Product lineSEMITRANS
TechnologyIGBT
TopologyHalf-Bridge
TypeSEMITRANS 10
Typical applicationsSolar InvertersMotor DrivesUPS Systems
VariantHP-PCM
Voltage (V)1700 V

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm