
22898412VM06
SKM1400GB17R8-M06
SEMITRANS 10, HALA HT
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: SEMITRANS® 10, All Power Modules, IGBT Modules
22898412VM06
Product specifications
Characteristic | Value |
|---|---|
| Product Status | Discontinued |
| Country of origin | Slovakia |
| Current (A) | 1400 A |
| Voltage (V) | 1700 V |
| Topology | Half-Bridge |
| Product line | SEMITRANS |
| Housing | SEMITRANS 10 |
| Dimensions (LxWxH) | 250x90x38 |
| Technology | IGBT |
| Chip technology | IGBT R8 |
| Features | Symmetrical current sharingLow-inductive module designHigh mechanical robustnessUL recognized, file no. E63532 |
| Typical applications | Motor DrivesUPS SystemsSolar Inverters |
| Variant | HALA HT |
| Variant Description | The SKM1400GB17R8-M06 is a 1700 V IGBT module and comes with pre-applied phase change material HALA HT (λ=3.0 W/mK). HALA HT is a silicone-free phase change material (PCM) having a solid consistency at room temperature. With the application of heat during first operation, the PCM flows to fill gaps and provide a thermal interface. |
| Variant Short Description | Module + Phase Change Material HALA HT |
| Variants | <a href="/products/p/skm1400gb17r8-m06-22898412vm06">SKM1400GB17R8-M06</a><a href="/products/p/skm1400gb17r8-22898412">SKM1400GB17R8</a> |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.416 Kilogram |
| Net weight | 1.25 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |