
22898410VM06
SKM1400GAL17R8-M06
SEMITRANS 10, HALA HT
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: SEMITRANS® 10, All Power Modules, IGBT Modules
22898410VM06
Product specifications
Characteristic | Value |
|---|---|
| Product Status | Discontinued |
| Country of origin | Slovakia |
| Current (A) | 1400 A |
| Voltage (V) | 1700 V |
| Topology | Chopper/Booster |
| Product line | SEMITRANS |
| Housing | SEMITRANS 10 |
| Dimensions (LxWxH) | 250x90x38 |
| Technology | IGBT |
| Chip technology | IGBT R8 |
| Features | Symmetrical current sharingLow-inductive module designHigh mechanical robustnessUL recognized, file no. E63532 |
| Typical applications | Brake chopperWindturbines |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.416 Kilogram |
| Net weight | 1.25 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant | HALA HT |
| Variant Description | The SKM1400GAL17R8-M06 is a 1700 V IGBT module and comes with pre-applied phase change material HALA HT (λ=3.0 W/mK). HALA HT is a silicone-free phase change material (PCM) having a solid consistency at room temperature. With the application of heat during first operation, the PCM flows to fill gaps and provide a thermal interface. |
| Variant Short Description | Module + Phase Change Material HALA HT |
| Variants | <a href="/products/p/skm1400gal17r8-m06-22898410vm06">SKM1400GAL17R8-M06</a><a href="/products/p/skm1400gal17r8-22898410">SKM1400GAL17R8</a> |