
21921830
SKM125KD12SC
SEMITRANS 3
21921830
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Italy |
| Current (A) | 268 A |
| Voltage (V) | 1200 V |
| Topology | Rectifier |
| Product line | SEMITRANS |
| Housing | SEMITRANS 3 |
| Dimensions (LxWxH) | 106x62x31 |
| Technology | SiC MOSFET |
| Chip technology | SiC Schottky Diode |
| Features | Full Silicon Carbide (SiC) power module1200V SiC Schottky FWDsHigh frequency rectifierImproved thermal performances with Aluminium Nitride (AlN) substrateUL recognized, file no. E63532 |
| Typical applications | Rectifiers for DC/DC convertersHigh frequency rectifier applications |
| Legacy part number | 21921830 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.32 Kilogram |
| Net weight | 0.31 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variants |