
230B7079
SKM1200MLI12TE4-M07
SEMITRANS 10, HP-PCM
230B7079
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Slovakia |
| Current (A) | 1200 A |
| Voltage (V) | 1200 V |
| Topology | 3-Level |
| Product line | SEMITRANS |
| Housing | SEMITRANS 10 |
| Dimensions (LxWxH) | 250x90x38 |
| Technology | IGBT |
| Chip technology | IGBT 4 (Trench) |
| Features | High efficient MLI topologySymmetrical current sharingLow-inductive module designHigh mechanical robustnessUL recognized, file no. E63532 |
| Typical applications | 1500V Solar inverters |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.78 Kilogram |
| Net weight | 1.6 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant | HP-PCM |
| Variant Description | The SKM1200MLI12TE4-M07 is a 1200 V IGBT module and comes with pre-applied High Performance Phase Change Material (HP-PCM, λ=8.5 W/mK). HP-PCM is a silicone-free phase change material (PCM) having a solid consistency at room temperature. With the application of heat during first operation, the PCM flows to fill gaps and provide a thermal interface. |
| Variant Short Description | Module + High Performance Phase Change Material (HP-PCM) |
| Variants | <a href="/products/p/skm1200mli12be4-m06-22898514vm06">SKM1200MLI12BE4-M06</a><a href="/products/p/skm1200mli12te4-m07-230b7079">SKM1200MLI12TE4-M07</a><a href="/products/p/skm1200mli12be4-22898514">SKM1200MLI12BE4</a> |