
22898513VM06
SKM1200MLI12TE4-M06
SEMITRANS 10
Product specifications
Characteristic | Value |
---|---|
Chip technology | IGBT 4 (Trench) |
Country of origin | Slovakia |
Current (A) | 1200 A |
Dimensions (LxWxH) | 250x90x38 |
Features | High mechanical robustnessLow-inductive module designSymmetrical current sharingHigh efficient MLI topologyUL recognized, file no. E63532 |
Housing | SEMITRANS 10 |
Product line | SEMITRANS |
Product Status | In Production |
Technology | IGBT |
Topology | 3-Level |
Type | SEMITRANS 10 |
Typical applications | 1500V Solar inverters |
Variant | HALA HT |
Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1.416 Kilogram |
Net weight | 1.25 Kilogram |
Proposition 65 | Cancer and Reproductive Harm |