Semikron Danfoss logo

22300130VM07

SKM1200GB17R8S2T6-M07

SEMITRANS 20, HP-PCM
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: SEMITRANS® 20, All Power Modules, IGBT Modules

Product specifications

Characteristic
Value
Product StatusDiscontinued
Country of originGermany
Current (A)1200 A
Voltage (V)1700 V
TopologyHalf-Bridge
Product lineSEMITRANS
HousingSEMITRANS 20
Dimensions (LxWxH)140x100x38
TechnologyIGBT
Chip technologyIGBT R8
FeaturesOpen standard module platformLow losses and high power densityLow inductance designIdeal for paralleling and scalingHighest reliability<list type="bulleted"><item>Sintered chips</item><item>AlCu bond wires</item><item>AlSiC baseplate</item></list>

General specifications

Characteristic
Value
Gross weight0.8 Kilogram
Net weight0.8 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
VariantHP-PCM
Variant DescriptionThe SKM1200GB17R8S2T6-M07 is a 1700 V IGBT module and comes with pre-applied High Performance Phase Change Material (HP-PCM, λ=8.5 W/mK). HP-PCM is a silicone-free phase change material (PCM) having a solid consistency at room temperature. With the application of heat during first operation, the PCM flows to fill gaps and provide a thermal interface.
Variant Short DescriptionModule + High Performance Phase Change Material (HP-PCM)
Variants<a href="/products/p/skm1200gb17r8s2t6-m07-22300130vm07">SKM1200GB17R8S2T6-M07</a><a href="/products/p/skm1200gb17r8s2t6-22300130">SKM1200GB17R8S2T6</a>