Semikron Danfoss logo

22892030

SKM100GB12T4G

SEMITRANS 3

Product specifications

Characteristic
Value
Chip technologyIGBT 4 Fast (Trench)
Country of originSlovakia
Current (A)100 A
Dimensions (LxWxH)106x62x31
FeaturesIGBT4 = 4th generation fast trench IGBT (Infineon)CAL4 = Soft switching 4th generation CAL-diodeInsulated copper baseplate using DBC technology (Direct Bonded Copper)Increased power cycling capabilityWith integrated gate resistorFor higher switching frequencies up to 20kHzUL recognized, file no. E63532
HousingSEMITRANS 3
Legacy part number22892030
Product StatusIn Production
Product lineSEMITRANS
TechnologyIGBT
TopologyHalf-Bridge
TypeSEMITRANS 3
Typical applicationsAC inverter drivesUPSElectronic welders at fsw up to 20 kHz
Voltage (V)1200 V

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm