Semikron Danfoss logo

21915390VM06

SKM100GB125DN-M06

SEMITRANS 2N, HALA HT

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originItaly
Current (A)75 A
Voltage (V)1200 V
TopologyHalf-Bridge
Product lineSEMITRANS
HousingSEMITRANS 2N
Dimensions (LxWxH)95x35x31
TechnologyIGBT
Chip technologyNPT IGBT (Ultrafast)
FeaturesN channel, homogeneous SiLow inductance caseShort tail current with low temperature dependenceHigh short circuit capability, self limiting to 6 x I<sub>cnom</sub>Fast &amp; soft inverse CAL diodesIsolated copper baseplate using DCB Direct Copper Bonding TechnologyLarge clearance (10 mm) and creepage distances (20 mm)
Typical applicationsSwitched mode power supplies at f<sub>sw</sub> &gt; 20 kHzResonant inverters up to 100 kHzInductive heatingElectronic welders at f<sub>sw</sub> &gt; 20 kHz
VariantHALA HT
Variant DescriptionThe SKM100GB125DN-M06 is a 1200 V IGBT module and comes with pre-applied phase change material HALA HT (λ=3.0 W/mK). HALA HT is a silicone-free phase change material (PCM) having a solid consistency at room temperature. With the application of heat during first operation, the PCM flows to fill gaps and provide a thermal interface.
Variant Short DescriptionModule + Phase Change Material HALA HT
Variants<a href="/products/p/skm100gb125dn-m06-21915390vm06">SKM100GB125DN-M06</a><a href="/products/p/skm100gb125dn-21915390">SKM100GB125DN</a>

General specifications

Characteristic
Value
Gross weight0.17 Kilogram
Net weight0.16 Kilogram
Proposition 65Cancer and Reproductive Harm