Semikron Danfoss logo

22895100

SKM100GAL17E4

SEMITRANS 2

Product specifications

Characteristic
Value
Current (A)100 A
Voltage (V)1700 V
TopologyChopper/Booster
HousingSEMITRANS 2
Chip technologyIGBT 4 (Trench)
Country of originSlovakia
Dimensions (LxWxH)94x34x30
FeaturesIGBT4 = 4th generation medium fast trench IGBT (Infineon)CAL4 = Soft switching 4th generation CAL-DiodeInsulated copper baseplate using DBC Technology (Direct Copper Bonding)With integrated Gate resistorFor switching frequencies up to 8kHzUL recognized, file no. E63532
Legacy part number22895100
Product lineSEMITRANS
Product StatusIn Production
TechnologyIGBT
Typical applicationsElectronic weldersDC/DC – converterBrake chopperSwitched reluctance motor

General specifications

Characteristic
Value
Gross weight0.17 Kilogram
Net weight0.16 Kilogram
Proposition 65Cancer and Reproductive Harm