
22896040
SKM100GAL12F4
SEMITRANS 2
Product specifications
Characteristic | Value |
|---|---|
| Chip technology | IGBT 4 High Speed (Trench) |
| Country of origin | Slovakia |
| Current (A) | 100 A |
| Dimensions (LxWxH) | 94x34x30 |
| Features | High speed trench and field-stop IGBTCAL4 ultra-fast = soft switching 4. generation CAL-diodeInsulated copper baseplate using DBC technology (Direct Bonded Copper)Increased power cycling capabilityFor higher switching frequencies above 15kHzUL recognized, file no. E63532 |
| Housing | SEMITRANS 2 |
| Legacy part number | 22896040 |
| Product line | SEMITRANS |
| Product Status | In Production New |
| Technology | IGBT |
| Topology | Chopper/Booster |
| Type | SEMITRANS 2 |
| Typical applications | Electronic weldersDC/DC – converterBrake chopperSwitched reluctance motor |
| Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.17 Kilogram |
| Net weight | 0.16 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |