
22898452VM07
SKM1000GB17R8H1-M07
SEMITRANS 10, HP-PCM
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: SEMITRANS® 10, All Power Modules, IGBT Modules
22898452VM07
Product specifications
Characteristic | Value |
|---|---|
| Product Status | Discontinued |
| Country of origin | Slovakia |
| Current (A) | 1000 A |
| Voltage (V) | 1700 V |
| Topology | Half-Bridge |
| Product line | SEMITRANS |
| Housing | SEMITRANS 10 |
| Dimensions (LxWxH) | 250x90x38 |
| Technology | IGBT |
| Chip technology | IGBT R8 |
| Features | Symmetrical current sharingLow-inductive module designHigh mechanical robustnessUL recognized, file no. E63532 |
| Typical applications | Motor DrivesUPS SystemsSolar Inverters |
| Variant | HP-PCM |
| Variant Description | The SKM1000GB17R8H1-M07 is a 1700 V IGBT module and comes with pre-applied High Performance Phase Change Material (HP-PCM, λ=8.5 W/mK). HP-PCM is a silicone-free phase change material (PCM) having a solid consistency at room temperature. With the application of heat during first operation, the PCM flows to fill gaps and provide a thermal interface. |
| Variant Short Description | Module + High Performance Phase Change Material (HP-PCM) |
| Variants | <a href="/products/p/skm1000gb17r8h1-m06-22898452vm06">SKM1000GB17R8H1-M06</a><a href="/products/p/skm1000gb17r8h1-m07-22898452vm07">SKM1000GB17R8H1-M07</a><a href="/products/p/skm1000gb17r8h1-22898452">SKM1000GB17R8H1</a> |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.416 Kilogram |
| Net weight | 1.25 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |