
22898452VM06
SKM1000GB17R8H1-M06
SEMITRANS 10
Product specifications
Characteristic | Value |
---|---|
Chip technology | IGBT R8 |
Country of origin | Slovakia |
Current (A) | 1000 A |
Dimensions (LxWxH) | 250x90x38 |
Features | High mechanical robustnessLow-inductive module designSymmetrical current sharingUL recognized, file no. E63532 |
Housing | SEMITRANS 10 |
Product Status | In Production New |
Product line | SEMITRANS |
Technology | IGBT |
Topology | Half-Bridge |
Type | SEMITRANS 10 |
Typical applications | Solar InvertersMotor DrivesUPS Systems |
Variant | HALA HT |
Voltage (V) | 1700 V |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |