
22898452
SKM1000GB17R8H1
SEMITRANS 10
22898452
Product specifications
Characteristic | Value |
|---|---|
| Chip technology | IGBT R8 |
| Country of origin | Slovakia |
| Current (A) | 1000 A |
| Dimensions (LxWxH) | 250x90x38 |
| Features | Symmetrical current sharingLow-inductive module designHigh mechanical robustnessUL recognized, file no. E63532 |
| Housing | SEMITRANS 10 |
| Legacy part number | 22898452 |
| Product line | SEMITRANS |
| Product Status | Not for New Designs |
| Technology | IGBT |
| Topology | Half-Bridge |
| Typical applications | Motor DrivesUPS SystemsSolar Inverters |
| Voltage (V) | 1700 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.416 Kilogram |
| Net weight | 1.25 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |