Semikron Danfoss logo

22898421VM06

SKM1000GAR17R8-M06

SEMITRANS 10

Product specifications

Characteristic
Value
Chip technologyIGBT R8
Country of originSlovakia
Current (A)1000 A
Dimensions (LxWxH)250x90x38
FeaturesHigh mechanical robustnessLow-inductive module designSymmetrical current sharingUL recognized, file no. E63532
HousingSEMITRANS 10
Product StatusIn Production New
Product lineSEMITRANS
TechnologyIGBT
TopologyChopper/Booster
TypeSEMITRANS 10
Typical applicationsBrake chopperWindturbines
Voltage (V)1700 V

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm