
230B1655
SKKT 92/12 E
SEMIPACK 1
230B1655
Product specifications
Characteristic | Value |
|---|---|
| Country of origin | Slovakia |
| Current (A) | 97 A |
| Dimensions (LxWxH) | 93x20x30 |
| Features | Heat transfer through aluminium oxide ceramic isolated metal baseplateHard soldered joints for high reliabilityUL recognized, file no. E 63 532 |
| Housing | SEMIPACK 1 |
| Legacy part number | 07897431 |
| Product line | SEMIPACK |
| Product Status | In Production |
| Surge current (A) | 1750 A |
| Technology | Thyristor / Diode |
| Topology | Rectifier |
| Type | SEMIPACK 1 |
| Typical applications | DC motor control (e. g. for machine tools)AC motor soft startersTemperature control (e. g. for ovens, chemical processes)Professional light dimming (studios, theaters) |
| Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.101 Kilogram |
| Net weight | 0.095 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |