
230B1571
SKKT 58B16 E
SEMIPACK 1
Product specifications
Characteristic | Value |
|---|---|
| Country of origin | Slovakia |
| Current (A) | 55 A |
| Dimensions (LxWxH) | 93x20x30 |
| Features | Heat transfer through aluminium oxide ceramic insulated metal baseplateUL recognized, file no. E63532 |
| Housing | SEMIPACK 1 |
| Legacy part number | 07894842 |
| Product line | SEMIPACK |
| Product Status | In Production |
| Surge current (A) | 1200 A |
| Technology | Thyristor / Diode |
| Topology | Rectifier |
| Type | SEMIPACK 1 |
| Typical applications | Fully controlled rectifiersAC motor soft startersAC power regulationAC switch |
| Voltage (V) | 1600 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.084 Kilogram |
| Net weight | 0.075 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |