Semikron Danfoss logo

230B1640

SKKT 42/12 E

SEMIPACK 1

Product specifications

Characteristic
Value
Current (A)40 A
Voltage (V)1200 V
TopologyRectifier
HousingSEMIPACK 1
Country of originSlovakia
Dimensions (LxWxH)93x20x30
FeaturesHeat transfer through aluminium oxide ceramic isolated metal baseplateHard soldered joints for high reliabilityUL recognized, file no. E 63 532
Legacy part number07897281
Product lineSEMIPACK
Product StatusIn Production
Surge current (A)850 A
TechnologyThyristor / Diode
Typical applicationsDC motor control (e. g. for machine tools)AC motor soft startersTemperature control (e. g. for ovens, chemical processes)Professional light dimming (studios, theaters)

General specifications

Characteristic
Value
Gross weight0.101 Kilogram
Net weight0.095 Kilogram
Proposition 65Cancer and Reproductive Harm