Semikron Danfoss logo

230B9697

SKKT 215/16 E-M07

SEMIPACK 2, HP-PCM

Product specifications

Characteristic
Value
Product StatusIn Production New
Country of originSlovakia
Current (A)215 A
Voltage (V)1600 V
TopologyRectifier
Product lineSEMIPACK
HousingSEMIPACK 2
Dimensions (LxWxH)94x34x30
TechnologyThyristor / Diode
FeaturesHeat transfer through aluminum oxide ceramic insulated metal baseplateHard soldered joints for high reliabilityUL recognized, file no. E63532
Typical applicationsFully controlled rectifiersAC motor soft startersAC power regulationAC switch
Surge current (A)5700 A

General specifications

Characteristic
Value
Gross weight0.195 Kilogram
Net weight0.165 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
VariantHP-PCM
Variant DescriptionThe SKKT 215/16 E-M07 is a 1600 V Thyristor / Diode module and comes with pre-applied High Performance Phase Change Material (HP-PCM, λ=8.5 W/mK). HP-PCM is a phase change material and offers superior thermal performance, which maximizes the module's power output or significantly increases its lifetime. The material is solid at room temperature and starts to flow only after very first operation, spread out and fill the gaps between module and cooler.
Variant Short DescriptionModule + High Performance Phase Change Material (HP-PCM)
Variants<a href="/products/p/skkt-21516-e-230b1493">SKKT 215/16 E</a><a href="/products/p/skkt-21516-e-m07-230b9697">SKKT 215/16 E-M07</a>