
230B1564
SKKT 172/18 E
SEMIPACK 2
230B1564
Product specifications
Characteristic | Value |
|---|---|
| Country of origin | Slovakia |
| Current (A) | 175 A |
| Dimensions (LxWxH) | 94x34x30 |
| Features | Heat transfer through aluminum oxide ceramic insulated metal baseplateHard soldered joints for high reliabilityUL recognized, file no. E63532 |
| Housing | SEMIPACK 2 |
| Legacy part number | 07894170 |
| Product line | SEMIPACK |
| Product Status | In Production |
| Surge current (A) | 5000 A |
| Technology | Thyristor / Diode |
| Topology | Rectifier |
| Type | SEMIPACK 2 |
| Typical applications | DC motor control (e.g. for machine tools)AC motor soft starters |
| Voltage (V) | 1800 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.195 Kilogram |
| Net weight | 0.165 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |