Semikron Danfoss logo

230B1826

SKKT 162/20 E H4

SEMIPACK 2

Product specifications

Characteristic
Value
Country of originItaly
Current (A)143 A
Dimensions (LxWxH)94x34x30
FeaturesHeat transfer through aluminum oxide ceramic insulated metal baseplateHard soldered joints for high reliabilityUL recognized, file no. E63532
HousingSEMIPACK 2
Legacy part number07910340
Product lineSEMIPACK
Product StatusIn Production
Surge current (A)4800 A
TechnologyThyristor / Diode
TopologyRectifier
TypeSEMIPACK 2
Typical applicationsDC motor control (e. g. for machine tools)Temperature control (e. g. for ovens, chemical processes)Professional light dimming (studios, theaters)
Voltage (V)2000 V

General specifications

Characteristic
Value
Gross weight0.3 Kilogram
Net weight0.18 Kilogram
Proposition 65Cancer and Reproductive Harm