Semikron Danfoss logo

230B1824

SKKT 132/20 E H4

SEMIPACK 2

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originItaly
Current (A)128 A
Voltage (V)2000 V
TopologyRectifier
Product lineSEMIPACK
HousingSEMIPACK 2
Dimensions (LxWxH)94x34x30
TechnologyThyristor / Diode
FeaturesHeat transfer through aluminum oxide ceramic insulated metal baseplateHard soldered joints for high reliabilityUL recognized, file no. E63532
Typical applicationsDC motor control (e. g. for machine tools)AC motor soft startersTemperature control (e. g. for ovens, chemical processes)Professional light dimming (studios, theaters)
Legacy part number07910320
Surge current (A)3800 A

General specifications

Characteristic
Value
Gross weight0.24 Kilogram
Net weight0.18 Kilogram
Proposition 65Cancer and Reproductive Harm