Semikron Danfoss logo

230B1566

SKKT 107/16 E

SEMIPACK 1

Product specifications

Characteristic
Value
Current (A)119 A
Dimensions (LxWxH)93x20x30
FeaturesHeat transfer through aluminium oxide ceramic insulated metal baseplateUL recognized, file no. E63532
HousingSEMIPACK 1
Legacy part number07894812
Product StatusIn Production
Product lineSEMIPACK
Surge current (A)1900 A
TechnologyThyristor / Diode
TopologyRectifier
TypeSEMIPACK 1
Typical applicationsFully controlled rectifiersAC motor soft startersAC power regulationAC switch
Voltage (V)1600 V

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm