
230B1662
SKKT 106/16 E
SEMIPACK 1
230B1662
Product specifications
Characteristic | Value |
|---|---|
| Current (A) | 106 A |
| Voltage (V) | 1600 V |
| Topology | Rectifier |
| Housing | SEMIPACK 1 |
| Country of origin | Slovakia |
| Dimensions (LxWxH) | 93x20x30 |
| Features | Heat transfer through aluminium oxide ceramic isolated metal baseplateHard soldered joints for high reliabilityUL recognized, file no. E 63 532 |
| Legacy part number | 07897501 |
| Product line | SEMIPACK |
| Product Status | In Production |
| Surge current (A) | 1900 A |
| Technology | Thyristor / Diode |
| Typical applications | DC motor control (e. g. for machine tools)AC motor soft startersTemperature control (e. g. for ovens, chemical processes)Professional light dimming (studios, theaters) |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.101 Kilogram |
| Net weight | 0.095 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |