Semikron Danfoss logo

230B1500

SKKH 75/16 E

SEMIPACK 1

Product specifications

Characteristic
Value
Product StatusIn Production New
Country of originSlovakia
Current (A)75 A
Voltage (V)1600 V
TopologyRectifier
Product lineSEMIPACK
HousingSEMIPACK 1
Dimensions (LxWxH)93x20x30
TechnologyThyristor / Diode
FeaturesHeat transfer through aluminium oxide ceramic insulated metal baseplateUL recognized, file no. E63532
Typical applicationsRectifier for motor drivesProcess controlRectifier for power supplies
Legacy part number07890660
Surge current (A)1200 A

General specifications

Characteristic
Value
Gross weight0.084 Kilogram
Net weight0.075 Kilogram
Proposition 65Cancer and Reproductive Harm