
230B1718
SKKH 57/12 E
SEMIPACK 1
Product specifications
Characteristic | Value |
---|---|
Country of origin | Slovakia |
Current (A) | 50 A |
Dimensions (LxWxH) | 93x20x30 |
Features | Heat transfer through aluminium oxide ceramic isolated metal baseplateHard soldered joints for high reliabilityUL recognized, file no. E 63 532 |
Housing | SEMIPACK 1 |
Legacy part number | 07897952 |
Product Status | In Production |
Product line | SEMIPACK |
Surge current (A) | 1250 A |
Technology | Thyristor / Diode |
Topology | Rectifier |
Type | SEMIPACK 1 |
Typical applications | DC motor control (e. g. for machine tools)AC motor soft startersTemperature control (e. g. for ovens, chemical processes)Professional light dimming (studios, theaters) |
Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |