
230B1777
SKKH 280/22 E H4
SEMIPACK 3
Product specifications
Characteristic | Value |
---|---|
Current (A) | 252 A |
Dimensions (LxWxH) | 115x50x52 |
Features | Heat transfer through aluminum nitride ceramic insulated metal baseplatePrecious metal pressure contacts for high reliabilityThyristor with amplifying gateUL recognized, file no. E 63 532 |
Housing | SEMIPACK 3 |
Legacy part number | 07898665 |
Product Status | In Production |
Product line | SEMIPACK |
Surge current (A) | 7500 A |
Technology | Thyristor / Diode |
Topology | Rectifier |
Type | SEMIPACK 3 |
Typical applications | DC motor control (e. g. for machine tools)AC motor startersTemperature control (e. g. for ovens, chemical processes)Professional light dimming (studios, theaters) |
Voltage (V) | 2200 V |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |