
230B1454
SKKH 273/16 E
SEMIPACK 3
230B1454
Product specifications
Characteristic | Value |
|---|---|
| Country of origin | Slovakia |
| Current (A) | 274 A |
| Dimensions (LxWxH) | 115x50x52 |
| Features | Industrial standard packageElectrically insulated base plateHeat transfer through aluminum oxide ceramic insulated metal base plateChip soldered on direct copper bonded Al<sub>2</sub>O<sub>3</sub> ceramicUL recognition, file no. E63532 |
| Housing | SEMIPACK 3 |
| Legacy part number | 07890120 |
| Product line | SEMIPACK |
| Product Status | In Production |
| Surge current (A) | 8000 A |
| Technology | Thyristor / Diode |
| Topology | Rectifier |
| Type | SEMIPACK 3 |
| Typical applications | DC motor control (e. g. for machine tools)Temperature control (e. g. for ovens, chemical processes)Professional light dimming (studios, theaters) |
| Voltage (V) | 1600 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.45 Kilogram |
| Net weight | 0.41 Kilogram |