
230B1496
SKKH 215/18 E
SEMIPACK 2
230B1496
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Slovakia |
| Current (A) | 215 A |
| Voltage (V) | 1800 V |
| Topology | Rectifier |
| Product line | SEMIPACK |
| Housing | SEMIPACK 2 |
| Dimensions (LxWxH) | 94x34x30 |
| Technology | Thyristor / Diode |
| Features | Heat transfer through aluminum oxide ceramic insulated metal baseplateHard soldered joints for high reliabilityUL recognized, file no. E63532 |
| Typical applications | Rectifier for motor drivesProcess controlRectifier for power supplies |
| Legacy part number | 07890640 |
| Surge current (A) | 5700 A |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.195 Kilogram |
| Net weight | 0.165 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variants | <a href="/products/p/skkh-21518-e-m07-07890640vm07">SKKH 215/18 E-M07</a><a href="/products/p/skkh-21518-e-230b1496">SKKH 215/18 E</a> |