
230B1830
SKKH 162/20 E H4
SEMIPACK 2
Product specifications
Characteristic | Value |
|---|---|
| Country of origin | Italy |
| Current (A) | 143 A |
| Dimensions (LxWxH) | 94x34x30 |
| Features | Heat transfer through aluminum oxide ceramic insulated metal baseplateHard soldered joints for high reliabilityUL recognized, file no. E63532 |
| Housing | SEMIPACK 2 |
| Legacy part number | 07910380 |
| Product line | SEMIPACK |
| Product Status | In Production |
| Surge current (A) | 4800 A |
| Technology | Thyristor / Diode |
| Topology | Rectifier |
| Type | SEMIPACK 2 |
| Typical applications | DC motor control (e. g. for machine tools)Temperature control (e. g. for ovens, chemical processes)Professional light dimming (studios, theaters) |
| Voltage (V) | 2000 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.3 Kilogram |
| Net weight | 0.18 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |