Semikron Danfoss logo

230B1484

SKKH 162/16 E

SEMIPACK 2

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originSlovakia
Current (A)156 A
Voltage (V)1600 V
TopologyRectifier
Product lineSEMIPACK
HousingSEMIPACK 2
Dimensions (LxWxH)94x34x30
TechnologyThyristor / Diode
FeaturesHeat transfer through aluminum oxide ceramic insulated metal baseplateHard soldered joints for high reliabilityUL recognized, file no. E63532
Typical applicationsDC motor control (e. g. for machine tools)Temperature control (e. g. for ovens, chemical processes)Professional light dimming (studios, theaters)
Legacy part number07890430
Surge current (A)5000 A

General specifications

Characteristic
Value
Gross weight0.195 Kilogram
Net weight0.165 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
Variants<a href="/products/p/skkh-16216-e-m06-07890430vm06">SKKH 162/16 E-M06</a><a href="/products/p/skkh-16216-e-230b1484">SKKH 162/16 E</a>